Diodes
10 A to 30 A FRED Pt® Ultrafast Rectifiers in SMPD Package
Offer Higher Power Density
Features
  • High operating temperature up to 175 °C
  • Low forward voltage drop down to 0.75 V typical with fast recovery time down to 25 ns
  • Soft recovery behavior over a temperature range of -40 °C up to 175 °C
  • Low profile (< 1.7 mm height) SMPD (TO-263AC) package is footprint-compatible to TO-263 (D2PAK) package
  • Available in AEC-Q101 qualified and standard versions
Applications / Market Segments
  • Automotive
    • EV / HEV battery charging systems
    • Power supply PFC
  • Industrial
    • APD in inverters for motor drives, UPS, and LED and HID lighting systems

More Information