Resistors
DCRF (Direct Water-Cooled Power Wirewound Resistor)
Handles Almost 10x the Power of Naturally-Cooled
Resistors in the Same Size
Features
- Very high power dissipation up to 9000 W
- High overload capacity (2x nominal power for 60 s)
- Customization upon request
- Compact modular design
- Easy to mount and connect
Applications / Market Segments
- High power snubber resistor for large drives and HVDC
- Filter resistor for large drives
- Fast discharge for battery banks (solar)
More Information