
Magnetics
IHLE-5A Series High Current Inductors with E-Field
Shield
Provide 20 dB Electric Field Reduction at 1 cm for
Automotive Applications
Features
- Integrates e-field shield into an IHLP® inductor package
- Reduces e-field up to 20 dB at 1 cm
- High efficiency with typical DCR from 1.55 mΩ to 167 mΩ
- Wide range of inductance values from 0.22 µH to 47 µH
- Available in three case sizes: 2525, 3232, and 4040
- Rated currents to 36 A and handle high transient current spikes without saturation
- Available in any standard IHLP inductance value
- Automotive Grade and AEC-Q200 qualified
Applications / Market Segments
- DC/DC converter circuits near noise-sensitive components
- Automotive control circuitry
- Computer and other high current, noisy power supplies
More Information