
Power ICs
SiC462 Synchronous microBUCK® Regulator
4.5 V to 60 V Buck Regulator Capable of Delivering
Up to 75 W Output Power
Features
- Scalable solution for 3 A, 6 A, and 10 A
- Stable with any output capacitor
- 100 kHz to 1.5 mHz operating frequency
- Low quiescent current – 250 μA, low shutdown current
- Single supply operation down to 5 V with internal linear regulator
- Protection and monitoring: OVP, OCP, UVP, OTP, UVLO, power good
- Operating ambient temperature: -40 °C to 105 °C
Applications / Market Segments
- Industrial and automation
- Industrial computing
- Base station power supplies
- Wall transformer regulation
- Robotics
- Drones
- Battery management systems
- Power tools
- Vending, ATM, and slot machines
More Information