Capacitors
T59 Series vPolyTanTM Polymer Capacitors
Low ESR, High Energy Polymer Capacitors in MAP Package
Features
  • Wide capacitance range: 15 µF to 470 µF
  • Voltage ratings up to 75 V
  • Ultra low ESR down to 25 mΩ
  • Patented MAP packaging offers 25 % improvement in volumetric efficiency to yield the industry’s highest capacitance density
  • Low ESR: multi-anode construction reduces ESR by 50 %
  • L-terminations reduce equivalent series inductance (ESL) by 33 % while improving the electrical and mechanical connection to the PCB
Applications / Market Segments
  • Bulk energy storage in solid-state drives
  • Filtering and voltage holdup in power conversion applications

More Information