Optical Sensors - Biosensors
Showing 1 to 2 of 2 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Device Type ▲▼ ![]() | Package Type ▲▼ ![]() | Package Form ▲▼ ![]() | Package Dimensions L x W x H mm ▲▼ ![]() | ADC Resolution Biosensor / Ambient Light Sensor (mm) ▲▼ ![]() | LED Pulse Current (mA) ▲▼ ![]() | Spectral Bandwidth Range λ 0.5 mm (nm) ▲▼ ![]() | Operating Temperature °C (°C) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | High Resolution Digital Biosensor for Wearabl | surface-mount | 4.0 x 2.36 x 0.75 | 200 | 500 to 910 | -25 to +85 | |||
![]() Enlarge | High Resolution Digital Biosensor for Wearabl | surface-mount | SMD | 4.90 x 2.40 x 0.83 | 16 bit / 16 bit | 10 to 200 | 550 to 970 | -25 to +85 |