NTCLE301E4C90059 PRODUCT INFORMATION

NTC Thermistors, Long Insulated Leads
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Long and flexible leads for special mounting or assembly requirements
Best accuracy of ± 0.4 °C at 0 °C
Electrical features of “accuracy line” sensors

APPLICATIONS

Temperature measurement, sensing and control in automotive and industrial applications as e.g. battery cells and packs


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: