WSK0612 PRODUCT INFORMATION

Power Metal Strip® Resistors, High Power, Surface Mount, 4-Terminal
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

4-terminal design
All welded construction of the Power Metal Strip® resistors are ideal for all types of current sensing, voltage division, and pulse applications
Proprietary processing technique produces extremely low resistance values


If your part number is not listed, please contact your sales office

Showing 1 to 25 of 35 entries


Part NumberRoHS-CompliantLead (Pb)-FreeMSL DesignationDevice Termination Plating FinishHalogen-FreeGREEN
WSK06123L000FEA13YesTotally Lead FreeFloor Life-UnlimitedSnYesYes
WSK0612L8000FEAYesTotally Lead FreeFloor Life-UnlimitedSnYesYes
WSK0612L7500FEKYesTotally Lead FreeFloor Life-UnlimitedSnYesYes
WSK06122L000FECYesTotally Lead FreeFloor Life-UnlimitedSnYesYes
WSK06122L000FEBYesTotally Lead FreeFloor Life-UnlimitedSnYesYes
WSK06122L760FEA13YesTotally Lead FreeFloor Life-UnlimitedSnYesYes
WSK06122L000FEA5YesTotally Lead FreeFloor Life-UnlimitedSnYesYes
WSK06122L000FEKYesTotally Lead FreeFloor Life-UnlimitedSnYesYes
WSK06123L000FEAYesTotally Lead FreeFloor Life-UnlimitedSnYesYes
WSK0612L6000FEBYesTotally Lead FreeFloor Life-UnlimitedSnYesYes
WSK0612L7500FEAYesTotally Lead FreeFloor Life-UnlimitedSnYesYes
WSK06122L000FEAYesTotally Lead FreeFloor Life-UnlimitedSnYesYes
WSK06121L000FEBYesTotally Lead FreeFloor Life-UnlimitedSnYesYes
WSK06121L000FEAYesTotally Lead FreeFloor Life-UnlimitedSnYesYes
WSK06121L000FECYesTotally Lead FreeFloor Life-UnlimitedSnYesYes
WSK0612L5000FEAYesTotally Lead FreeFloor Life-UnlimitedSnYesYes
WSK06125L000FEBYesTotally Lead FreeFloor Life-UnlimitedSnYesYes
WSK06124L000FEA13YesTotally Lead FreeFloor Life-UnlimitedSnYesYes
WSK0612L5000FEKYesTotally Lead FreeFloor Life-UnlimitedSnYesYes
WSK06125L000FEKYesTotally Lead FreeFloor Life-UnlimitedSnYesYes
WSK06124L000FEKYesTotally Lead FreeFloor Life-UnlimitedSnYesYes
WSK0612L6000FEAYesTotally Lead FreeFloor Life-UnlimitedSnYesYes
WSK06124L000FEAYesTotally Lead FreeFloor Life-UnlimitedSnYesYes
WSK0612L5000FEBYesTotally Lead FreeFloor Life-UnlimitedSnYesYes
WSK0612L7500FEBYesTotally Lead FreeFloor Life-UnlimitedSnYesYes

It is the customer’s responsibility to validate that a particular product with the properties described in the product specification is suitable for use in a particular application. Product specifications do not expand or otherwise modify Vishay’s terms and conditions of purchase, including but not limited to the warranty expressed therein. Vishay disclaims all liability for user error with respect to this application. Please also refer to Vishay’s Legal Notice at https://www.vishay.com/en/company/privacy-legal/.

Material Category Policy
Vishay Intertechnology, Inc. hereby certifies that all its products that are identified as RoHS-Compliant fulfill the definitions and restrictions defined under Directive 2011/65/EU of The European Parliament and of the Council of June 8, 2011 on the restriction of the use of certain hazardous substances in electrical and electronic equipment (EEE) - recast, unless otherwise specified as non-compliant. Please note that some Vishay documentation may still make reference to RoHS Directive 2002/95/EC. We confirm that all the products identified as being compliant to Directive 2002/95/EC conform to Directive 2011/65/EU. Vishay Intertechnology, Inc. hereby certifies that all its products that are identified as Halogen-Free follow Halogen-Free requirements as per JEDEC JS709A standards. Please note that some Vishay documentation may still make reference to the IEC 61249-2-21 definition. We confirm that all the products identified as being compliant to IEC 61249-2-21 conform to JEDEC JS709A standards.

Quality Definitions

REACH Conflict Minerals Statement
Lead-Free / RoHS EICC Statement
RECAST RoHS Status Counterfeit Policy
Green / Halogen-Free Material Category Policy

PCN Search
Search for PCN is available starting October 1, 2009