IHPT-1411AF-AB0 PRODUCT INFORMATION

Haptic Feedback Actuator
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Solenoid construction provides high impulse vibration for clear tactile feedback in noisy environments
This IHPT device can drive up to a 0.5 kg load to 6 g’s of acceleration with a 12 V, 5 ms pulse using Vishay’s spring return test fixture
Standard lead termination is dipped 100 % tin solder; customer specific connectors available upon request

APPLICATIONS

Industrial touch screens and displays for appliances, building automation and control, factory automation and control, and electronic point of sale
Medical touch screens for human-machine interfaces for healthcare monitoring, diagnostic, surgical, and treatment equipment
Switch / touch panels requiring tactile feedback upon actuation


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: