NOMC PRODUCT INFORMATION

Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Narrow Body, Surface Mount Network
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

The NOMC series features a standard 14 pins and 16 pins narrow body (0.150") small outline surface mount style. It can accommodate resistor networks to your particular application requirements. The networks can be constructed with passivated...
Available upon request. Resistance value range and performance differs from passivated nichrome standard electrical specifications on datasheet, consult factory
Standard 14 pins and 16 pins counts (0.150" narrow body) JEDEC MS-012 variation AB and AC


If you haven't already registered, you must register to submit a request.
* = required
 

Error!