TSFF5510 PRODUCT INFORMATION

High Speed Infrared Emitting Diode, 870 nm, GaAlAs Double Hetero
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Package type: leaded
Package form: T-1¾
Dimensions (in mm): Ø 5

APPLICATIONS

Infrared video data transmission between camcorder and TV set
Free air data transmission systems with high data transmission rates


Showing 1 to 13 of 13 entries
Document TypeTitleDescriptionShare
Application Notes
Processing Instructions for Mounting of Through-Hole LEDs
share
Datasheet
High Speed Infrared Emitting Diode, 870 nm, GaAlAs Double Hetero
share
General Information
Eye Safety Risk Assessment of Infrared Emitting Diodes According IEC 62471 (identical with CIE S009)
share
General Information
Physics and Technology
share
General Information
Measurement Techniques
share
General Information
Component Construction
share
General Information
Symbols and Terminology
share
Instructions
Assembly Instructions: Optoelectronic Semiconductors (IR Emitters, Detectors)
share
Ordering Info
Type Designation Code
share
Packaging Information
Packaging and Order Information
share
Product Literature
Did You Know? - Optical Switching Solutions
share
Product Literature
830 nm, 850 nm, and 870 nm High Intensity Infrared Emitters
share
Quality Info
Reliability and Statistics Glossary
share