TSHG5510 PRODUCT INFORMATION

High Speed Infrared Emitting Diode, 830 nm, GaAlAs Double Hetero
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Package type: leaded
Package form: T-1¾
Dimensions (in mm): Ø 5

APPLICATIONS

Infrared radiation source for operation with CMOS cameras (illumination)
High speed IR data transmission


Showing 1 to 5 of 5 entries
Document TypeTitleDescriptionShare
Application Notes
Processing Instructions for Mounting of Through-Hole LEDs
share
Datasheet
High Speed Infrared Emitting Diode, 830 nm, GaAlAs Double Hetero
share
General Information
Eye Safety Risk Assessment of Infrared Emitting Diodes According IEC 62471 (identical with CIE S009)
share
Product Literature
Did You Know? - Optical Switching Solutions
share
Product Literature
830 nm, 850 nm, and 870 nm High Intensity Infrared Emitters
share