VBUS54FD-SD1 PRODUCT INFORMATION

4-Line BUS-Port ESD Protection Array - Flow Through Design
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Compact chip level page CLP1007-5L
Length = 1 mm; width = 0.7 mm; height = 0.27 mm
4-lines, unidirectional ESD protection array


Showing 1 to 11 of 11 entries
Document TypeTitleDescriptionShare
Application Notes
Soldering Recommendations for Chip Level Package (CLP)
share
Datasheet
4-Line BUS-Port ESD Protection Array - Flow Through Design
share
Markings
Marking
share
Packaging Information
Package Drawings
share
Product Literature
ESD Protection Diodes
share
Product Literature
ESD Protection Diodes and EMI Filter in Ultra Compact Chip-Level Package (CLP)
share
Product Literature
TVS (Transient Voltage Suppressor) Diodes Selector Guide
share
Product Literature
Did You Know? ESD Protection Diodes with Chip Level Package (CLP) Technology Save Space
share
Product Literature
ESD Protection Diodes in CLP Series Packages
share
Product Literature
VBUS54FD-SD1: 4-Line ESD Protection Diode Provides Extreme Size Reduction for Portable Electronics
share
Technical Notes
Find the Right ESD or TVS Diode
share