V10P45S-M3 PRODUCT INFORMATION

SMD Photovoltaic Solar Cell Protection TMBS® (Trench MOS Barrier Schottky) Rectifier Ultra Low VF = 0.34 V at IF = 5 A
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Very low profile - typical height of 1.1 mm
Ideal for automated placement
Trench MOS Schottky technology

APPLICATIONS

For use in solar cell junction box as a bypass diode for protection, using DC forward current without reverse bias.


If you haven't already registered, you must register to submit a request.
* = required
 

Error!