VS-25TTS08S-M3, VS-25TTS12S-M3 Series PRODUCT INFORMATION

Thyristor, Surface Mount, Phase Control SCR, 16 A
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Meets MSL level 1, per J-STD-020, LF maximum peak of 245 °C
Designed and qualified according JEDEC®-JESD 47

APPLICATIONS

Input rectification (soft start)
Vishay input diodes, switches and output rectifiers which are available in identical package outlines


If you haven't already registered, you must register to submit a request.
* = required
 

Error!