Resistors, Fixed - 0.5 and better
Showing 1 to 50 of 306 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Description ▲▼ ![]() | Type ▲▼ ![]() | Power (W) ▲▼ ![]() | Case ▲▼ ![]() | Typical TCR (ppm/C) ▲▼ ![]() | Min. Tolerance (%) ▲▼ ![]() | Resistance Min. (Ω) ▲▼ ![]() | Resistance Max. (Ω) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Pulse Load Carbon Film MINI-MELF Resistors for High Frequency Applications | Resistors, Fixed | 0.4 | 0204 | -250 | 2 | 47 | 300 | |
![]() Enlarge | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (Down to 0.0005 Ω), Surface-Mount | Resistors, Fixed | 0.4 | 0603 | See datasheet | 0.5 | 0.01 | 0.1 | |
![]() Enlarge | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (Down to 0.0005 Ω), Surface-Mount | Resistors, Fixed | 0.5 | 0805 | See datasheet | 0.5 | 5 m | 0.1 | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 1 | n/a | See datasheet | 1 | 0.10 | 6.37 K | |
![]() Enlarge | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (Down to 0.0005 Ω), Surface-Mount | Resistors, Fixed | 1.0 | 1206 | See datasheet | 0.5 | 0.5 m | 50 m | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 3 | n/a | See datasheet | 1 | 0.10 | 12 K | |
![]() Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0003 Ω), Surface-Mount | Resistors, Fixed | 3.0 | 2512 | See datasheet | 1 | 4 m | 4 m | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 4 | n/a | See datasheet | 1 | 0.10 | 40.3 K | |
![]() Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0003 Ω), Surface-Mount | Resistors, Fixed | 4.0 | 2512 | See datasheet | 1 | 3 m | 3 m | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 5 | n/a | See datasheet | 1 | 0.10 | 58.5 K | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 7 | n/a | See datasheet | 1 | 0.10 | 92 K | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 10 | n/a | See datasheet | 1 | 0.10 | 92 K | |
![]() Enlarge | Wirewound Resistors, Precision Power, Surface Mount | Resistors, Fixed | 0.5 | 2012 | See datasheet | 0.5 | 0.1 | 4.99 | |
![]() Enlarge | Wirewound Resistors, Precision Power, Surface Mount | Resistors, Fixed | 1 | 2515 | See datasheet | 0.5 | 0.1 | 2.77 K | |
![]() Enlarge | Wirewound Resistors, Precision Power, Surface Mount | Resistors, Fixed | 2 | 4527 | See datasheet | 0.5 | 0.1 | 4.92 K | |
![]() Enlarge | Power Metal Strip® Resistors, High Power (7 W), Low Value (Down to 0.001 Ω), Surface Mount | Resistors, Fixed | 7 | 2818 | See datasheet | 0.5 | 1 m | 0.1 | |
![]() Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | Resistors, Fixed | 0.1 | 0603 | See datasheet | 0.5 | 10 m | 0.1 | |
![]() Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | Resistors, Fixed | 0.125 | 0805 | See datasheet | 0.5 | 5 m | 0.2 | |
![]() Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | Resistors, Fixed | 0.25 | 1206 | See datasheet | 0.5 | 0.5 m | 0.2 | |
![]() Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | Resistors, Fixed | 0.5 | 2010 | See datasheet | 0.5 | 1 m | 0.5 | |
![]() Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | Resistors, Fixed | 1.0 | 2512 | See datasheet | 0.5 | 0.5 m | 0.5 | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Axial Lead | Resistors, Fixed | 2 | n/a | See datasheet | 1 | 0.1 | 7 K | |
![]() Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ohm), Surface-Mount | Resistors, Fixed | 2.0 | 2816 | See datasheet | 0.5 | 2 m | 0.1 | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Axial Lead | Resistors, Fixed | 3 | n/a | See datasheet | 1 | 0.1 | 7.5 K | |
![]() Enlarge | Wirewound Resistors, Precision Power, Surface Mount | Resistors, Fixed | 3 | 6927 | See datasheet | 0.5 | 0.1 | 8 K | |
![]() Enlarge | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | Resistors, Fixed | 3.0 | 1216 | See datasheet | 1 | 1 m | 1 m | |
![]() Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.001 Ohm), Surface-Mount, 4-Terminal | Resistors, Fixed | 3.0 | 3637 | See datasheet | 0.5 | 1 m | 10 m | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Axial Lead | Resistors, Fixed | 5 | n/a | See datasheet | 1 | 0.1 | 8.5 K | |
![]() Enlarge | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | Resistors, Fixed | 5.0 | 1216 | See datasheet | 1 | 0.5 m | 0.5 m | |
![]() Enlarge | Power Metal Strip® Resistors, High Power (7 W), Low Value (Down to 0.001 Ω), Surface Mount | Resistors, Fixed | 6 | 2818 | See datasheet | 0.5 | 0.101 | 0.2 | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Axial Lead | Resistors, Fixed | 7 | n/a | See datasheet | 1 | 0.1 | 18 K | |
![]() Enlarge | Power Metal Strip® Resistors, Low Value, High Power, Surface Mount, 4-Terminal | Resistors, Fixed | 8.0 | 1216 | See datasheet | 1 | 0.2 m | 0.3 m | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Axial Lead | Resistors, Fixed | 10 | n/a | See datasheet | 1 | 0.12 | 30 K | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Axial Lead | Resistors, Fixed | 15 | n/a | See datasheet | 1 | 0.12 | 30 K | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Axial Lead | Resistors, Fixed | 20 | n/a | See datasheet | 1 | 0.18 | 45 K | |
![]() Enlarge | Power Metal Strip® Resistors, Low Value (Down to 0.0005 Ω), Surface-Mount, 4-Terminal | Resistors, Fixed | 1.0 | 2512 | See datasheet | 0.1 | 0.5 m | 0.2 | |
![]() Enlarge | Power Metal Strip® Resistors, High Power, Surface-Mount, 4-Terminal | Resistors, Fixed | 1.0 | 0612 | See datasheet | 1 | 0.5 m | 5 m | |
![]() Enlarge | Power Metal Strip® Resistors, Wide Terminal, Low Inductance (< 1 nH), Surface-Mount | Resistors, Fixed | 1.0 | 0612 | See datasheet | 1 | 0.75 m | 5 m | |
![]() Enlarge | Power Metal Strip® Resistors, Wide Terminal, Low Inductance (< 1 nH), Surface-Mount | Resistors, Fixed | 2.0 | 1020 | See datasheet | 0.5 | 1 m | 6 m | |
![]() Enlarge | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 0.20 | 0603 | See datasheet | 0.5 | 10 m | 0.1 | |
![]() Enlarge | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 0.25 | 0805 | See datasheet | 0.5 | 5 m | 0.2 | |
![]() Enlarge | Power Metal Strip® Resistors, High Power (2 x Standard WSL), Low Value (Down to 0.0005 Ohm), Surface Mount | Resistors, Fixed | 0.5 | 1206 | See datasheet | 0.5 | 0.5 m | 0.2 | |
![]() Enlarge | Cemented Leaded Wirewound Resistors | Resistors, Fixed | 0.9 | n/a | See datasheet | 5 | 0.10 | 2.4 K | |
![]() Enlarge | Cemented Leaded Wirewound Resistors | Resistors, Fixed | 1 | n/a | See datasheet | 5 | 0.10 | 2.4 K | |
![]() Enlarge | Wirewound Resistors, Precision Power, Low Value, Commercial, Axial Lead | Resistors, Fixed | 1 | n/a | See datasheet | 1 | 10 m | ||
![]() Enlarge | Cemented Leaded Wirewound Resistors | Resistors, Fixed | 2.5 | n/a | See datasheet | 5 | 0.10 | 5.1 K | |
![]() Enlarge | Cemented Leaded Wirewound Resistors | Resistors, Fixed | 3 | n/a | See datasheet | 5 | 0.10 | 5.1 K | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Axial Lead | Resistors, Fixed | 1.0 | n/a | See datasheet | 5 | 0.1 | 1 K | |
![]() Enlarge | Wirewound Resistors, Precision Power, Low Value, Commercial, Axial Lead | Resistors, Fixed | 3 | n/a | See datasheet | 1 | 5 m | 0.2 | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 1.0 | n/a | See datasheet | 0.5 | 85 m | 5 K |