Thyristors - Fast discrete

Fast discrete thyristors from Vishay are available in several package types, with voltage ratings from 400 V to 1200 V and tq from 10 µs to 30 µs.

To select multiple values, Ctrl-click or click-drag over the items

IT(AV)
(A)
Reset
TC
(°C)
Reset
IT(RMS)
(A)
Reset
VDRM/VRRM
(V)
Reset
ITSM at 50 Hz
(A)
Reset
ITSM at 60 Hz
(A)
Reset
VTM at ITM
(V at A)
Reset
TJ
(°C)
Reset
dV/dt
(V/µs)
tq Max.
(µs)
Reset
Package
Reset
Circuit Configuration
Reset
Showing 1 to 10 of 37 entries
Click the arrows to sort the columns in ascending or descending order
Part Number
Product Image
IT(AV)
(A)

▲▼
IT(RMS)
(A)

▲▼
VDRM/VRRM
(V)

▲▼
ITSM at 50 Hz
(A)

▲▼
ITSM at 60 Hz
(A)

▲▼
VTM at ITM
(V at A)

▲▼
TJ
(°C)

▲▼
dV/dt
(V/µs)

▲▼
tq Max.
(µs)

▲▼
Package
▲▼
Circuit Configuration
▲▼
Datasheet
94334
Enlarge
851351200245025602.15 to 300-40 to +12550020TO-94 (TO-209AC)Single SCR
Datasheet
94334
Enlarge
851351000245025602.15 to 300-40 to +12550020TO-94 (TO-209AC)Single SCR
Datasheet
94334
Enlarge
85135800245025602.15 to 300-40 to +12550020TO-94 (TO-209AC)Single SCR
Datasheet
94334
Enlarge
85135400245025602.15 to 300-40 to +12550020TO-94 (TO-209AC)Single SCR
Datasheet
94365
Enlarge
105165400300031501.73 to 300-40 to +12550025TO-94 (TO-209AC)Single SCR
Datasheet
94365
Enlarge
105165800300031501.73 to 300-40 to +12550025TO-94 (TO-209AC)Single SCR
Datasheet
94366
Enlarge
3306101000468049002.07 to 600-40 to +12550030A-PUK (TO-200AB)Single SCR
Datasheet
94366
Enlarge
3306101200468049002.07 to 600-40 to +12550030A-PUK (TO-200AB)Single SCR
Datasheet
94367
Enlarge
1752751000468049002.07 to 600-40 to +12550025TO-93 (TO-209AB)Single SCR
Datasheet
94367
Enlarge
1752751200468049002.07 to 600-40 to +12550025TO-93 (TO-209AB)Single SCR