Inductors - IHLP – Power Inductors (Commercial/Industrial)
The Vishay Intertechnology portfolio of IHLP commercial and industrial power inductors includes parts with DC resistance tolerance
of 5%, DC resistance tolerance of 10%, low DCR, or winged terminals with a large selection of case sizes, values, and materials.
Inductance values (max.) range from 1.0 µH to 100 µH.