IRF-36 product information

Inductors, Epoxy Conformal Coated, Axial Leaded

vsh-img-datasheet-pdf Datasheet

FEATURES

High performance ferrite core is used in this epoxy conformally coated choke which allows for inductance values to 1000 µH
Axial lead type, small lightweight design
Special magnetic core structure contributes to high Q and self-resonant frequencies


If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes