MENU

IHLM-2525CZ-07 product information

Low Profile, Power Inductors - DC Resistance Tolerance 5 % - Special Molding

 Datasheet

FEATURES

Lowest molded height (3.0 mm) in this package footprint
Shielded construction
Frequency range up to 5.0 MHz

APPLICATIONS



If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes