IHLP-3232DZ-11 product information

IHLP® Commercial Inductors, Low DCR Series

 Datasheet

FEATURES

Shielded construction
Excellent DC/DC energy storage up to 1 MHz to 2 MHz. Filter inductor applications up to SRF (see “Standard Electrical Specifications” table)
Operating temperature up to 125 °C

APPLICATIONS



If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes