IHCL-4040DZ-5A 2.2 µH product information
Low Profile, High Current Coupled Inductor
FEATURES
High temperature, up to 155 °C
Shielded construction
Frequency range up to 5.0 MHz
APPLICATIONS
Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution
Partners.
Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.
Use our Inventory Search for available stock from our Authorized Distributors.
Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*
Enter a part number: