IHLP-4040ED-5A product information

IHLP® Automotive Inductors, High Temperature (155 °C) Series

 Datasheet

FEATURES

High temperature, up to 155 °C
Shielded construction
Excellent DC/DC energy storage up to 1 MHz to 2 MHz. Filter inductor applications up the SRF (see Standard Electrical Specifications table)

APPLICATIONS