VSMB10940 product information

High Speed Infrared Emitting Diode, 940 nm, GaAlAs, MQW

 Datasheet

FEATURES

Package type: surface mount
Package form: side view
Dimensions (L x W x H in mm): 3 x 2 x 1


Low Profile IR Emitters and Detector
The Optoelectronics group of Vishay Semiconductor is introducing emitters and detectors with an extremely low profile of only 1-mm in a side looking surface mount package. VSMB10940, VSMB10850, and VEMD10940F. 02.50 run time
New side vew emitters and detector at 1 mm (run time 02:50)