MENU

VSMB11940X01 product information

High Speed Infrared Emitting Diode, 940 nm, GaAlAs, MQW

 Datasheet

FEATURES

Package type: surface mount
Package form: side view
Dimensions (L x W x H in mm): 3 x 2 x 0.6

APPLICATIONS



If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes