VSMD66694 product information

Dual Color Emitting Diodes, 660 nm and 940 nm

 Datasheet

FEATURES

Package type: surface mount
Package form: square PCB
Dimensions (L x W x H in mm): 2 x 2 x 0.87

APPLICATIONS



If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes