MENU

IR Receivers - Belobog


IR receiver modules - Belobog
Part number
Product Image
Package
Dimensions
(mm)
Carrier Frequency
(kHz)
AGC
Transmission Distance Typ.
(m)
Detection Threshold / Sensitivity Typ.
Viewing Angle
()
Supply Current Typ.
Pinning
Remote Control Code
Application
Mounting
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 38 25 0.7 75 0.7 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Presence sensors SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 38 40 0.2 75 0.7 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Proximity sensors SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 40 AGC-S 45 0.12 75 0.35 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Sony 12 15 and 20 bit IR-code Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 36 AGC2 45 0.12 75 0.35 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 36 AGC2 40 0.2 75 0.7 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 38 AGC2 45 0.12 75 0.35 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 38 AGC2 40 0.2 75 0.7 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 40 AGC2 45 0.12 75 0.35 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 40 AGC2 40 0.2 75 0.7 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 56 AGC2 45 0.12 75 0.35 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 56 AGC2 40 0.2 75 0.7 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 36 AGC3 45 0.12 75 0.35 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS MCIR Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 36 AGC3 40 0.2 75 0.7 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS MCIR Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 38 AGC3 45 0.12 75 0.35 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Mitsubishi, RECS-80 Code, r-map, XMP-1, XMP-2 Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 38 AGC3 40 0.2 75 0.7 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Mitsubishi, RECS-80 Code, x-map, XMP-1, XMP-2 Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 40 AGC3 45 0.12 75 0.35 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 40 AGC3 40 0.2 75 0.7 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 56 AGC3 45 0.12 75 0.35 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 56 AGC3 40 0.2 75 0.7 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 36 AGC4 45 0.12 75 0.35 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS RC-5, RC-6, Panasonic Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 36 AGC4 40 0.2 75 0.7 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS RC-5, RC-6, Panasonic Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 38 AGC4 45 0.12 75 0.35 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS NEC, Sharp Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 38 AGC4 40 0.2 75 0.7 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS NEC, Sharp Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 40 AGC4 45 0.12 75 0.35 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 40 AGC4 40 0.2 75 0.7 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 56 AGC4 45 0.12 75 0.35 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS r-step, Thomson RCA Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 56 AGC4 40 0.2 75 0.7 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS r-step, Thomson RCA Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 36 AGC5 45 0.12 75 0.35 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 36 AGC5 40 0.2 75 0.7 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 38 AGC5 45 0.12 75 0.35 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 38 AGC5 40 0.2 75 0.7 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 40 AGC5 45 0.12 75 0.35 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 40 AGC5 40 0.2 75 0.7 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 56 AGC5 45 0.12 75 0.35 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Remote control SMD
Datasheet
Belobog 3.95 W x 3.95 H x 0.8 D 56 AGC5 40 0.2 75 0.7 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS Remote control SMD