TSMP58138 product information

IR Sensor Module for Remote Control Systems

 Datasheet

FEATURES

Photo detector and preamplifier in one package
AC coupled response from 30 kHz to 60 kHz, all data formats
If the IR signal strength is more than 1000 mW/m² (distance less than 0.35 m with a typical IR remote control), the frequency range is limited to 55 kHz