TSOP392.., TSOP394.. product information

IR Receiver Modules for Remote Control Systems

 Datasheet

FEATURES

Very low supply current
Photo detector and preamplifier in one package
Internal filter for PCM frequency


TVCast - Industry First Native Top View IR Receivers
To accommodate applications requiring top-view IR receivers, side-view packages are typically modified with a 90° lead bend. By eliminating the need for a lead bend, the devices released today reduce the PCB space requirement in products such as set-top boxes, air conditioners, and high-end audio systems.
See how TVCast can save space in consumer products