TSMP77138 product information

IR Receiver Modules for Remote Control Systems

 Datasheet

FEATURES

Two lenses for high sensitivity and wide receiving angle
AC coupled response from 30 kHz to 55 kHz, all data formats
If the IR signal strength is less then 0.5 W/m2 (distance more than 0.5 m with a typical IR remote control), the frequency range is up to  60 kHz


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: