TSMP77138 product information

IR Receiver Modules for Remote Control Systems

vsh-img-datasheet-pdf Datasheet

FEATURES

Two lenses for high sensitivity and wide receiving angle
AC coupled response from 30 kHz to 55 kHz, all data formats
If the IR signal strength is less then 0.5 W/m2 (distance more than 0.5 m with a typical IR remote control), the frequency range is up to  60 kHz