TSSP57038H product information
IR Receiver Modules for Remote Control Systems
FEATURES
Up to 2 m for presence sensing
Uses modulated bursts at 38 kHz
PIN diode and sensor IC in one package
Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution
Partners.
Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.
Use our Inventory Search for available stock from our Authorized Distributors.
Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*
Enter a part number: