Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
MOSFETs, Medical
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IrDA(r) transceivers
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
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
MOSFETs, Medical
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IrDA(r) transceivers
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
Vishay
»
Engineer's Toolbox 1.0
» Lighting
ALTERNATIVE
ENERGY
AUTOMOTIVE
INDUSTRIAL /
POWER
LIGHTING
MEDICAL
Versions: Version 1.0
|
Version 2.0
|
Version 3.0
Introduction
Alternative Energy
Automotive
Industrial / Power
Lighting
Medical
Lighting
DIODES
8EWx (DPAK 4 A to 6 A), MSE1PJ, S1P, SE07/10/15PJ, S07, RS07 Diodes
CAPACITORS
MKP 339 X2 Interference Suppresion Film Capacitors
MOSFETs
SiHP22N60S 600 V Power MOSFETs
INDUCTORS
IHLP-5050 Low-Profile, High-Current Surface-Mount Power Inductors
OPTOELECTRONICS
IL410, IL420 Optocouplers with Phototriac Output
CAPACITORS
VY1 / VY2 Series
MOSFETs
SiHG22N60S 600 V Power MOSFETs
RESISTORS
VR37 Series Axial Metal Glaze Resistors
RESISTORS
NTCS Series Thermistors
MOSFETs
SiHF22N60S 600 V Power MOSFETs
ALTERNATIVE ENERGY
ALTERNATIVE ENERGY
AUTOMOTIVE
AUTOMOTIVE
INDUSTRIAL / POWER
INDUSTRIAL / POWER
LIGHTING
MEDICAL
MEDICAL
DIODES
Close
8EWx (DPAK 4 A to 6 A), MSE1PJ, S1P, SE07/10/15PJ, S07, RS07 Diodes
ESD and fast-switching, high-voltage diodes
Features
Optimized trade-off: forward voltage drop and recovery time for PFC
CCM and DCM mode using FRED Pt
®
technology
175 °C operating junction temperature
MSE1PJ and SExxPJ: polarity and rail-to-rail protection for consumer, automotive
Applications
Lighting ballasts and HID
Power factor correction (PFC)
Buy NOW from Digi-Key
MSE1PB
RS07
S1PB
SE15PB
CAPACITORS
Close
MKP 339 X2 Interference Suppresion Film Capacitors
MKP Radial Potted Type
Features
Capacitance from 0.001 µF to 4.7 µF with pitch sizes down to 7.5 mm
Tolerances rated at ± 10 % or ± 20 %
Increase in rated voltage to 310 V
AC
Applications
Filters, power supplies, and mains
Electronic ballasts
LCD monitors/TVs
Buy NOW from Digi-Key
MKP 339
MOSFETs
Close
SiHP22N60S 600 V Power MOSFETs
N-channel MOSFET in TO-220AB package
Features
High E
AR
capability of 25 mJ
Low R
DS(on)
of 0.19 Ω at V
GS
= 10 V
Continuous drain current (I
D
) of 22 A
Peak diode recovery dV/dt 7.3 V/ns
V
DS
= 600 V, V
GS
± 20 V
Applications
Lighting ballasts
HID headlights
LED lighting
Click to view
Buy NOW from Digi-Key
SiHP
INDUCTORS
Close
IHLP-5050 Low-Profile, High-Current Surface-Mount Power Inductors
Inductance: up to 10 µH
Features
Low profiles: down to 3.5 mm (IHLP-5050);
1.8 mm
(IHLP-2525)
Frequency: up to 5.0 MHz
Handle high transient current spikes without saturation
Ultra-low buzz noise due to composite construction
Applications
Voltage regulator modules (VRMs)
DC/DC conversion
Low-profile power supplies and point of load (POL) converters
Buy NOW from Digi-Key
IHLP-50
OPTOELECTRONICS
Close
IL410, IL420 Optocouplers with Phototriac Output
TRIAC drivers
Features
Case sizes from 0603 to 5931 high dV/dt of
10 kV/µs
Low I
FT
of 2 mA
600 V and 800 V bloking voltage
Non-zero-crossing (IL420) and zero-crossing (IL410)
DIP-6 and SMD-6 packages
5300 V
RMS
isolation voltage
Applications
Incandescent light dimmer
White goods: Dishwashers, microwaves, washing machines, refrigerators
Solid state relays and industrial controls
Buy NOW from Digi-Key
IL410
IL420
CAPACITORS
Close
VY1 / VY2 Series
AC line-rated ceramic disc capacitors
Features
Small size; vertical (inline) kink or straight leads
High reliability
Safety approvals: UL, IEC (VDE), CQC, CSA
100 % voltage-tested: VY1 at 4000 V
AC
and VY2 at 2600 V
AC
, 50 Hz, 2 sec
Halogen-free according to IEC 61249-2-21
Applications
Lighting ballasts
SMPS
Inverters
Buy NOW from Digi-Key
VY1
VY2
MOSFETs
Close
SiHG22N60S 600 V
Power MOSFETs
N-channel MOSFET in TO-247AC package
Features
High E
AR
capability of 25 mJ
Low R
DS(on)
of 0.19 Ω at V
GS
= 10 V
Continuous drain current (I
D
) of 22 A
Peak diode recovery dV/dt 7.3 V/ns
V
DS
= 600 V, V
GS
± 20 V
Applications
Lighting ballasts
HID headlights
LED lighting
Click to view
Buy NOW from Digi-Key
SiHG
RESISTORS
Close
VR37 Series Axial Metal Glaze Resistors
High-ohmic-value, high-voltage resistors
Features
Resistance range: 100 kΩ to 22 MΩ (VR25) and 100 kΩ to 33 MΩ (VR37)
Voltage: up to 1600 V
DC
(VR25) and
3500 V
DC
(VR37)
Pulse load capability: up to 7 kV (VR25) and
10 kV
(VR37)
Small sizes: 0207 (VR25) and 0309 (VR37); power ratings = 0.25 W (VR25) and 0.5 W (VR37)
Safety approvals for VR37: VDE0860, UL1676, CQC
Applications
Safety resistor for high-voltage applications
Applications in high-humidity environments
(e.g., washing machines)
Power supplies, electronic ballasts, white goods
Buy NOW from Digi-Key
VR37
RESISTORS
Close
NTCS Series Thermistors
Glass-protected SMD NTC thermistors
Features
Tolerance on R25 down to 1 %, and on B25/85 down to 1 %
Accurate temperature sensing and compensation up to 150 °C
Fully glass-coated and protected against harsh environments
Case sizes: 0402, 0603, and 0805
UL/CSA safety approval (pending)
Applications
Thermal foldback LED drivers
High-power LED drivers
Buy NOW from Digi-Key
NTCS
NTCS06
NTCS08
MOSFETs
Close
SiHF22N60S 600 V
Power MOSFETs
N-channel MOSFET in TO-220 FULLPAK
Features
High E
AR
capability of 25 mJ
Low R
DS(on)
of 0.19 Ω at V
GS
= 10 V
Continuous drain current (I
D
) of 22 A
Peak diode recovery dV/dt of 7.3 V/ns
V
DS
= 600 V, V
GS
± 20 V
Applications
Lighting ballasts
HID headlights
LED lighting
Click to view
Buy NOW from Digi-Key
SiHF