MELF Resistors
Vishay MM and SMM series MELF resistors provide excellent long term stability and superior pulse load capability due to their cylindrical design. A broad range of case sizes, precision options down to TCR ± 5 ppm/K and tolerance of ± 0.02 %, and customized types for high voltage, high temperature, or high frequency applications are available.
Advantages | Benefits |
---|---|
Superior pulse load capability | Reduction of component count / board space |
Largest effective resistive area for comparable case sizes | Excellent long term stability down to ≤ 0.02 % for 1000 h operation at P70 |
High voltage operation | Reduction of component count / board space |
Additional Information:
- Product Portfolio
- Capabilities and Custom Options
- Did you Know?
- 3D Models
- Application Notes:
- Sample Kits:
- Videos: