Applied Voltage: 12 V (or less) (DC Bias)

APPROX DROP-IN CASE SIZES ALTERNATE
CASE SIZES
MLCC
Case Size /

EIA Metric
0402 / 1005
0603 / 1608
0805 / 2012
1206 / 3216
1210 / 3225
2917 / 7343
1 µF 298D105X0025M2T
1uF/25V/10Ω/1608
2.2 µF


4.7 µF 298D475X0025P2T
4.7uF/25V/4Ω/2012
6.8 µF T55B685M016C0200
6.8uF/16V/200mΩ/3528
10 µF 298D106X0025A2T
10uF/25V/3.5Ω/3216
T55B106M016C0100
10uF/16V/100mΩ/3528
22 µF T55B226M016C0070
22uF/16V/70mΩ/3528
33 µF T55V336M016C0070
33uF/16V/70mΩ/7343
47 µF T58BB476M016C0090
47uF/16V/90mΩ/3528
T55V476M016C0045
47uF/16V/45mΩ/7343
100 µF T55V107M016C0050
100uF/16V/50mΩ/7343

NEED HELP? PART NOT COVERED?

If you have any questions about this information or wish to have our team of experts propose a cross for a part not covered here,
please contact tantalum@vishay.com.

Footprint /
Pad Layout