Applied Voltage: 3.3 V (or less) (DC Bias)

APPROX DROP-IN CASE SIZES
MLCC
Case Size /

EIA Metric
0402 / 1005 0603 / 1608
0805 / 2012
1206 / 3216
1210 / 3225
1 μF 298D105X06R3K2T
1uF/6.3V/20Ω/1005
T58W9105M035C0500
1uF/35V/500mΩ/2012
3.3 μF T55J335M6R3C0500
3.3uF/6.3V/500mΩ/1608
4.7 μF T55J475M6R3C0500
4.7uF/6.3V/500mΩ/1608
6.8 μF T55P685M6R3C0500
6.8uF/6.3V/500mΩ/2012
10 μF 298D106X06R3K2T
10uF/6.3V/20Ω/1005
T55J106M004C0500
10uF/4V/500mΩ/1608
T55P106M6R3C0200
10uF/6.3V/200mΩ/2012
T55A106M6R3C0200
10uF/4V/200mΩ/3216
15 μF T55P156M004C0200
15uF/4V/200mΩ/2012
T55A156M004C0200
15uF/4V/200mΩ/3216
22 μF T55A226M004C0200
22uF/4V/200mΩ/3216
T55B226M004C0200
22uF/4V/200mΩ/3528
33 μF T55A336M004C0200
33uF/4V/200mΩ/3216
T55B336M004C0200
33uF/4V/200mΩ/3528
47 μF T55A476M004C0200
47uF/4V/200mΩ/3216
T55B476M004C0070
47uF/4V/70mΩ/3528
68 μF T55A686M004C0200
68uF/4V/200mΩ/3216
T55B686M004C0070
68uF/4V/70mΩ/3528
100 μF T55A107M004C0100
100uF/4V/100mΩ/3216
T55B107M004C0040
100uF/4V/40mΩ/3528

NEED HELP? PART NOT COVERED?

If you have any questions about this information or wish to have our team of experts propose a cross for a part not covered here,
please contact tantalum@vishay.com.

Footprint /
Pad Layout