Applied Voltage: 5 V (or less) (DC Bias)

APPROX DROP-IN CASE SIZES
MLCC
Case Size /

EIA Metric
0402 / 1005
0603 / 1608
0805 / 2012
1206 / 3216
1210 / 3225
1 μF 298D105X0010K2T
1uF/10V/20Ω/1005
2.2 μF 298D225X0010K2T
2.2uF/10V/10Ω/1005
298D225X0010M2T
2.2uF/10V/10Ω/1608
3.3 μF T55J335M0010C0500
3.3uF/10V/500mΩ/1608
T55P335M0010C0500
3.3uF/10V/500mΩ/2012
4.7 μF T55J475M6R3C0500
4.7uF/6.3V/500mΩ/1608
T55P475M6R3C0500
4.7uF/6.3V/500mΩ/2012
T55A475M010C0200
4.7uF/10V/200mΩ/3216
6.8 μF T55P685M6R3C0500
6.8uF/6.3V/500mΩ/2012
T55A685M010C0200
6.8uF/10V/200mΩ/3216
10 μF T58MM106M6R3C0300
10uF/6.3V/300mΩ/1608
T55P106M6R3C0200
10uF/6.3V/200mΩ/2012
T55A106M010C0200
10uF/10V/200mΩ/3216
15 μF 298D156X0010M2T
15uF/10V/7.5Ω/1608
T55A156M010C0200
15uF/10V/200mΩ/3216
22 μF T58MM226M6R3C0300
22uF/6.3V/300mΩ/1608
T55A226M010C0200
22uF/10V/200mΩ/3216
T55B226M010C0070
22uF/10V/70mΩ/3528
33 μF 298D336X0010M2T
33uF/10V/21Ω/1608
T55A336M010C0070
33uF/10V/70mΩ/3216
T55B336M010C0040
33uF/10V/70mΩ/3528
47 μF T58M0476M6R3C0300
47uF/6.3V/300mΩ/1608
T55A476M6R3C0070
47uF/6.3V/70mΩ/3216
T55B476M6R3C0040
47uF/6.3V/40mΩ/3528
68 μF T55B686M6R3C0070
68uF/6.3V/70mΩ/3528
100 μF T55A107M6R3C0045
100uF/6.3V/45mΩ/3216
T55B107M6R3C0035
100uF/6.3V/35mΩ/3528

NEED HELP? PART NOT COVERED?

If you have any questions about this information or wish to have our team of experts propose a cross for a part not covered here,
please contact tantalum@vishay.com.

Footprint /
Pad Layout