Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
MOSFETs, Medical
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IrDA(r) transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
MLCC Substitution
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
MOSFETs, Medical
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IrDA(r) transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
MLCC Substitution
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
2009 Super 12
VERSIONS
2017
2016
2015
2014
2013
2012
2011
2010
2009
SUPER 12
FEATURED PRODUCTS
2009
HVArc Guard
®
Surface-Mount MLCC Capacitors
SMD arc-over supression solution. Requires no conformal coating of the PCB.
MORE INFO
BUY NOW
Mouser
Low-Capacitance
ESD Diode
VBUS051BD-HD1: An LLP1006 package with side solderability to avoid the need for x-ray inspection.
MORE INFO
BUY NOW
Mouser
SMPC-Packaged Rectifiers and
TVS Diodes
Low-profile, enhanced surface-mount packages for rectifiers and TVS. High power density with special wide bottom plate designs.
MORE INFO
BUY NOW
Mouser
IHLP-2020 Surface-Mount Inductors
Miniature (5 mm x 5 mm) surface-mount inductor. High-current, high-inductance, low-profile device.
MORE INFO
BUY NOW
Mouser
Thin Film Chip Resistors
TNPW 0603 e3 and MCT 0603 AT. High pulse load and long-term stability devices.
MORE INFO
BUY NOW
Mouser
TrenchFET
®
Gen III Power MOSFETs
New breakthrough lowers R
DS (on)
. Lowest max. on-resistance at
V
GS
= 4.5 V
for
30 V
in SO-8 footprint.
MORE INFO
BUY NOW
Mouser
MICRO FOOT
®
MOSFETs
Industry's smallest MOSFETs. Industry's lowest on-resistance for chipscale MOSFETs.
MORE INFO
BUY NOW
Mouser
TMBS
®
Trench MOS Barrier Schottky Rectifiers
Industry's first commercial Trench MOS barrier Schottky. Reduced switching loss improves power efficiency.
MORE INFO
BUY NOW
Mouser
600 V FRED Pt
®
Hyperfast Rectifiers
Higher system frequency efficiency, lower power loss,
high T
j
.
MORE INFO
BUY NOW
Mouser
2-Port High-Speed USB 2.0 Switch
Analog integrated circuit.
MORE INFO
BUY NOW
Mouser
Ambient Light Sensor
TEMT6200FX01: The Industry's smallest light sensor - 0805 package. Controls LCD intensity with "human eye-like" response to light.
MORE INFO
BUY NOW
Mouser