2009 Super 12  »   Thin Film Chip Resistors
SUPER 12 FEATURED PRODUCTS
2009
Surface-Mount Inductors
TNPW 0603 e3 and MCT 0603 AT
High pulse load and long-term stability devices.
Features:
  • 175 °C operating temperature
  • High pulse load stability
  • Long term stability: ≤ 0.25 % (P70 for 1000 h)
  • Excellent moisture resistance
  • Meets AEC-Q200 requirements
Applications:
  • Automotive (e.g. ABS, ECU, airbag)
  • Telecom (e.g. Basestations)
  • Industrial (e.g. Measurement circuits)
TNPW 0603 e3
Metric size RR1608
Resistance range 10 W to 332K W
Resistance tolerance ± 1 %; ± 0.5 %; ± 0.1 %;
Temperature coefficient ± 50 ppm/K; ± 25 ppm/K; ± 15 ppm/K; ± 10 ppm/K
Climatic category
(LCT / UCT / days)
55 / 125 / 56
Rated dissipation, P70 0.1 W
Operating voltage, Umax. AC/DC 75 V
Max. perm. film temperature 155 °C
Thermal resistance 550 K/W
Max. resistance change at P70 10 W to 332K W
1 000 h ≤ 0.05 %
8 000 h ≤ 0.1 %
225 000 h ≤ 0.3 %
Failure rate FITobserved ≤ 0.3 x 10-9/h
Weight / 1000 pieces 2 g
Insulation voltage :
Uins 1min 100 V
Continuous 75 V
MCT 0603 AT
Metric size RR1608M
Resistance range 10 Ω to 100 kΩ
Resistance tolerance ± 1 %; ± 0.5 %
Temperature coefficient ± 50 ppm/K; ± 25 ppm/K
Rated dissipation P85 0.150 W
Operating voltage Umax AC/DC 75 V
Permissible film temperature 175 °C
Thermal resistance ≤ 550 K/W
Insulation voltage 1 min; Uins 100 V
Insulation voltage continuous 75 V
Failure rate FITobserved ≤ 0.1 x 10-9/h
More Information