Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
2010 Super 12
VERSIONS
2017
2016
2015
2014
2013
2012
2011
2010
2009
SUPER 12
FEATURED PRODUCTS
2010
597D and T97
Multi-Anode
Tantalum Capacitors
Industry's First 75 V Rated Tantalum Capacitors
MORE INFO
BUY NOW
Mouser
DrMOS 6x6 – SiC769
Industry-Best Power Density for Mainstream Multi-phase Vcore Applications
MORE INFO
BUY NOW
Mouser
WSMS and WSBS
High Current Shunts
(Current Sense)
High Current Shunt for Power Meter and Battery Management Applications
MORE INFO
BUY NOW
Mouser
eSMP
®
Ultra-Low-V
F
SMD Schottky Barrier Rectifiers
Ultra-Low 0.35 V (V
F
),
High-Current-Density 1 A
Devices in eSMP package
MORE INFO
BUY NOW
Mouser
IHLP-6767 Power Inductors
Increased Current Rating, Excellent Saturation and Stability
MORE INFO
BUY NOW
Mouser
Super Junction FET Gen 9 Power MOSFETs
22 A, 600 V MOSFETs with Super Junction Technology for Improved R
DS(on)
x Q
g
Figure of Merit (FOM)
MORE INFO
BUY NOW
Mouser
MKP1848 DC-link
Film Capacitors
Metallized Polypropylene Film Capacitors for Power Electronics
MORE INFO
BUY NOW
Mouser
High-Performance Gen 5.0 Schottky Diodes,
20 A
Industry's First 40 V Diode in DPAK with Current to 20 A
MORE INFO
BUY NOW
Mouser
LPS Series Resistors
Up to 800 W in Small-Size,
Low-Weight
Package
MORE INFO
BUY NOW
Mouser
IGBT and MOSFET Drivers, VO3120 and VO3150A
2.5 A and 0.5 A IGBT / MOSFET Drivers Widest Supply Voltage Range with High Operating Temperature
MORE INFO
BUY NOW
Mouser
Non-Magnetic MLCCs
Surface-Mount Multilayer Ceramic Chip Capacitors for Non-Magnetic Applications
MORE INFO
BUY NOW
Mouser
TrenchFET
®
Gen III
P-Channel
MOSFETs
Industry's Lowest On-Resistance
MORE INFO
BUY NOW
Mouser