SUPER 12 FEATURED
PRODUCTS
2012
34 THE Non-Contacting Multi-Turn Sensor
True power on-position sensor
with 12-bit resolution. Fully configurable in angle and
output voltage.

Features:
- Continuous performance for the life of the device :
no drift of linearity
- Non-contacting Hall effect technology perfectly
suited for applications in harsh environments
- Wide choice of output types: analog, PWM, SPI
- Can be set up at any electrical angle up to
3600°
- Winner of EDN China Innovation Award 2011
Applications:
- Servo control of an electrical actuator
- Acting as a "master" on the steering wheel for
boats or electric vehicles
- Acting as a "slave" for setting the position of a
rudder (marine applications)
- Front wheel positioning control for forklift
trucks
- Robotics applications involving gear drives
(replacement of multi-turn wirewound precision
potentiometers)
More Information:
Datasheet and Related
Information