SUPER 12 FEATURED
PRODUCTS
2012
IHLP® 3232 Series Low-Profile, High-Current
Inductor
New size for the IHLP
line-up.
Features:
- New size fits gap in the IHLP footprint
line-up
- Available in two standard height profiles: 3 mm and
4 mm
- Shielded construction
- Applications up to 5 MHz
Applications:
- PDA / notebook / desktop / server applications,
high-current POL converters, low-profile, high-current
power supplies, battery-powered devices, DC/DC
converters in distributed power systems
- Automotive grade series available upon request
More Information:
Web
Table