SUPER 12 FEATURED
PRODUCTS
2012
MKP1848S Film Capacitors
Film capacitors with slim
design.
Features:
- Slim design – low profile
- Voltage range: 500 V to 1000 V
- Capacitance: 2 µF to 100 µF
- Designed to handle high RMS and peak currents
- Long life: > 100 000 hours at UNDC
and 70 °C
- Operating temperature: up to 105 °C
Applications:
- Renewable energy sources: solar
micro-inverters
- Public lighting: LED drives
- Hybrid electrical vehicles: on-board chargers
More Information:
Datasheet and Related
Information
Product
Sheet