Vishay » 2013 Super 12 Featured Products » SiP32458/SiP32459
2013 SUPER 12 FEATURED PRODUCTS
SiP32458/SiP32459

20 mΩ Slew Rate Controlled Load Switches in WCSP6

Features:
  • Wide operation voltage range: 1.5 V to 5.5 V
  • Low, flat, 20 mΩ RDS(on) in the 3 V to 5.5 V range
  • Low quiescent current of 8 µA
  • Low logic control enabled with integrated pull-down resistor
  • Reverse current blocking when disabled (SiP32458)
  • Integrated output discharge switch (SiP32459)
  • Enable with integrated pull-down resistor
  • Tiny 1 mm x 1.5 mm 6-bump WCSP with top lamination for enhanced ruggedness
Applications:
  • Battery-operated devices
  • Smartphones, mobile phones, and portable media players
  • Notebooks, ultrabooks, and tablets
  • GPS, PMP, and game consoles
  • Medical and healthcare equipment
  • Industrial and instrumentation
More Information:

 Datasheet
 Power ICs - Power Distribution - Load Switch Products