Resistors
 
PRAHT
Industry-First High-Temperature Chip Resistor Array (230 °C)
Features
  • Operating temperature range: −55 °C to +215 °C
  • Storage temperature range: −55 °C to +230 °C
  • Two to four resistors (same or different ohmic values)
  • Tolerance ratio down to 0.05 %
  • TCR: down to 2 ppm/°C (−55 °C to +230 °C)
Applications / Market Segments
  • Multi-chip modules (MCM) for down-hole applications
  • Pressure and temperature sensors, measurement equipment
  • Operational amplifier gain – analog/digital conversion
  • MEA (more electric aircraft) – engine controls closer to the engine
  • Braking systems of aircraft – temperature sensor, measurement equipment
More Information