Rectifiers
 
TMBS® in SMPD
Low-Profile SMPD Package for Commercial Applications
Features
  • Very low-profile, surface-mount SMPD package with typical height of 1.7 mm
  • 45 V, 50 V, 60 V, 100 V, and 120 V Trench MOS Barrier Schottky technology
  • Low forward voltage drop down to 0.4 V (typical) at 15 A, 125 °C
  • Maximum junction temperature of 150 °C
Applications / Market Segments
  • Switching power supplies
  • Tablet / PC chargers
  • Smart phone chargers
More Information