Resistors
 
WCR
Water-Cooled Power Resistor, Up to 2500 W, for Use in Large Drives and HVDC Applications
Features
  • Very high power dissipation up to 2500 W at 60 °C water inlet temperature and 5 l/min
  • High pulse tolerant: up to 5000 W for 10 s
  • Non-inductive option: below 250 nH
Applications / Market Segments
  • Snubber and DC grading resistor for HVDC / SVC
  • Discharge and balancing resistor
  • Snubber resistor for drives and large drives
  • Filter resistor
More Information