Resistors
 
WSLP
Very High-Power Surface-Mount Power Metal Strip® Current Sensing Resistor
Features
  • High power in small case sizes: up to 10 W
  • Very low resistance values: 0.0003 Ω to 0.1 Ω
  • Tight resistance tolerance: down to ± 0.5 %
Applications / Market Segments
  • Automotive
    • Electronic controls (engine controls, climate controls, anti-lock brakes, etc.)
    • Brushless DC motor controls (electronic power steering, electric vehicles: water pump / oil pump / air conditioning, etc.)
    • Electric and hybrid controls (battery management)
  • Computer
    • DC/DC converter, VRMs for servers
    • Li-Ion battery management / safety
  • Industrial
    • Oil and gas well drilling (down-hole test / measurement equipment)
    • Air conditioning / heat pump (inverter control)
    • Brushless DC motor controls
  • Consumer
    • Air conditioning / heat pump (inverter control)
    • White goods (inverter control)
More Information
Product Pages