My Vishay:
|
Contact Us
MENU
Home
Products
Applications
Design Tools
Engineer's Resource Center
Quality and Environmental
Company Info
Vishay
» 2015 Super 12 Featured Products
Brochure
2017
English
Chinese
Japanese
2016
English
Chinese
2015
2014
2013
English
Chinese
Japanese
2012
English
Chinese
Japanese
2011
English
Chinese
2010
2009
Versions
2015
2017
2016
2014
Diodes
FRED Pt
®
Gen 4 Diode Chips
Part of an Ideal Match with Vishay's New Trench IGBT
MORE INFO
Capacitors
196 HVC ENYCAP™
High-Energy Storage Capacitor Saves Space with the Industry's Highest Energy Density (13 Ws/g)
MORE INFO
BUY NOW
MOSFETs
SiHP33N60EF / EF Series
HV Fast Body Diode Power MOSFET Offers up to 10x Reduction in Q
rr
MORE INFO
BUY NOW
Resistors
MEPIC
Initiator Resistor with Predictable, Reproducible and Reliable Behavior Meets USCAR and AKLV16
MORE INFO
Power ICs
SiC620R Integrated Power Stage
Next Generation DrMOS
MORE INFO
Resistors
WSHM2818
7 W Current Sense Resistor in 2818 Case Size with Resistance Down to
1 mΩ
MORE INFO
MOSFETs
Si7157DP
Lowest On-Resistance Ever for a
P-Channel
MOSFET, Down to 0.0016 Ω (max.)
MORE INFO
BUY NOW
Resistors
MMA 0204 HV /
MMB 0207 HV
High-Voltage MELF Resistors with 500 V and 1000 V Voltage Ratings
MORE INFO
Diodes
PLZ Series
Zener Diodes in Very Low Profile MicroSMF Package with 0.6 mm Typical Height
MORE INFO
BUY NOW
Inductors
IHLE-4040DC-5A
The Only E-Field Shielded IHLP
®
Power Inductor
MORE INFO
Optoelectronics
VOW3120
Widebody High-Isolation and High-Creepage at > 10 mm IGBT and MOSFET Driver
MORE INFO
BUY NOW
Capacitors
AY2 Series
Automotive-Grade X1 / Y2 Ceramic Safety Capacitors
MORE INFO
BUY NOW