My Vishay
|
Buy Now
|
Contact Us
MENU
Home
Products
Applications
Design Tools
Engineer's Resource Center
Quality and Environmental
Company Info
Vishay
» 2016 Super 12 Featured Products
Brochure
2017
English
Chinese
Japanese
2016
English
Chinese
2015
2014
2013
English
Chinese
Japanese
2012
English
Chinese
Japanese
2011
English
Chinese
2010
2009
Versions
2016
2017
2015
2014
CAPACITORS
BUY NOW
T58 Series
Pack More Cap into Your Design – T58 Polymer M
icrotan
®
Capacitors Have the Industry's Highest Capacitance Density
More Info >
OPTOELECTRONICS
BUY NOW
VEML6075
Industry's First UVA and UVB Light Sensor with Individual Channel Output Provides True UV Index Measurements
More Info >
CAPACITORS
220 EDLC ENYCAP™ Series
Electrical Double-Layer Capacitors Provide High Power in Small Volume
More Info >
DIODES
BUY NOW
TPC11CA to TPC36CA
Industry-First 1500 W Bidirectional PAR
®
TVS in Low-Profile SMPC (TO-277A) Package
More Info >
RESISTORS
BUY NOW
PCAN Series
High-Power (up to 6 W) Aluminum Nitride, Wraparound Surface-Mount, Precision Thin Film Chip Resistors
More Info >
MOSFETs
BUY NOW
SUM70040E
SUP70040E
SUM70040E / SUP70040E 100 V N-Channel MOSFETs
Max R
DS(on)
of 4 mΩ Provides Higher Efficiency
More Info >
MAGNETICS
PLA51
Medium-Power Planar Transformers (1 kW to 3 kW) Provide Improved Efficiency in Compact Size
More Info >
POWER ICs
BUY NOW
SiC530 30 A VRPower
®
Integrated Power Stage Shrinks Size by 45 % Over Discrete Solutions
More Info >
RESISTORS
BUY NOW
TNPV Series
Industry-First High-Voltage (700 V and 1000 V) Thin Film Flat Chip Resistors Enable Precise Voltage Measurements
More Info >
MOSFETs
BUY NOW
SiHH26N60E
SiHH26N60E / E Series
Power MOSFETs in PowerPAK
®
8 x 8 Package with Kelvin Source Connection for Increased Performance
More Info >
MAGNETICS
BUY NOW
IHLD Low-Profile, High-Current Dual Inductors
Save Board Space and Provide Better Performance for Class D Amplifier-Filter Inductors
More Info >
DIODES
V35PWxxx / V40PWxxx
High Current Density (up to 40 A) TMBS
®
Rectifiers in Low-Profile SlimDPAK Package
More Info >